Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Plate
Version 1
anti-slip plate
Main material
thermoplastic
Main colour
black
D=plate diameter
30
H=Height
27
G
M6
H1
0,8
H2
17
Load rating max. kN (static load only)
7,5
SW
10
Size
30
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The swivel feet consist of a plate and a DIN 933/ISO 4017 hex head bolt or a DIN 439/ISO 4035 low form hex nut.
The length of the hex head bolt is freely selectable. This enables the height to be individually determined.
The anti-slip plate absorbs vibrations, prevents the swivel foot from slipping and protects the floor from abrasion.
Material
Plate, sleeve and nut PA6.
Anti-slip plate NBR.
Version
black.
Note
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
Assembly
1. Place the hex head bolt (1) or hex nut (1) in the sleeve (2).
2. Slide the plastic nut (3) over the hex head bolt (1) or hex nut (1). This creates in a ball joint.
3. Without tools, simply press the ball joint into the plate (4) from above, a click will be heard when it engages.
4. Press the anti-slip plate (5) into the disc (4) from below.
Scope of delivery
Anti-slip plate supplied.
Hex head bolt/hex nut not supplied.
Drawing reference
1) Hex head bolt/hex nut
2) Sleeve
3) Plastic nut
4) Plate
5) Anti-slip plate
Accessory
Hex head bolt 07171.
Hex nut 07212.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought