Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Swivel screw
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
Surface finish component
bright
D1=Thread
M38x2
D2=Thread
M20
T=thread depth
18
W=Swivel angle
15°
D3
34,6
L1
54,5
L2
40
Load rating max. kN (static load only)
46
SW1
17
SW2
32
SW3
30
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Swivel screws serve as a flexibly adjustable connecting elements to compensate for angles and spacings.
For example, as a foot element on machines or housings.
Material

Threaded sleeve QT steel grade 10.9 or stainless steel 1.4305.

Ball element free-cutting steel or stainless steel 1.4305.

Version
QT steel tempered and black oxidised
Free-cutting steel hardened and black oxidised.
Stainless steel bright.
Note
Swivel screws may only be subjected to compressive loads.

The specified static load rating results from the material used for the ball element and is a static axial force.
Bending and buckling stresses occurring during application must be taken into account by the user.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought