Levelling element with spherical levelling washer stainless steel 27705-12301
- For mounting motors, aggregates, drive elements and production lines
- Exact alignment during mounting
- Swivel angle up to 4°
Sales unit
€172.07
plus sales tax
Added to your shopping cart
Designation
Levelling element
Version 1
with spherical levelling washer
Main
material
stainless steel
D2=Outside diameter
80
D=internal diameter
33
D1
M60x2
F
kN
323
F1
kN
118,6
H
max.
68
H
min.
56
Locknut
without locknut
M
3
N
7
UNSPSC Code
31161518
for
screw
M30
ΔH
12
α
4°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting sloping on surfaces of up to 4°.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.