Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Levelling element
Version 1
with spherical levelling washer
Main material
stainless steel
D2=Outside diameter
80
D=internal diameter
26
D1
M60x2
F kN
323
F1 kN
195,3
H max.
144
H min.
105
Locknut
with locknut
M
3
N
7
UNSPSC Code
31162800
for screw
M24
ΔH
39
α
4°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel 1.7225.
Stainless steel 1.4305.

Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Note
The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting.
The are characterised by their wide adjustment range of 10 mm to 39 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought