Foot with compensation plate QT steel galvanised and passivated 27709-10-2008
- Suitable for heavy loads, secure stand, exact support and precise height adjustment
- Exact alignment when mounting on inclined surfaces
- Swivel angle up to 4°
- Long travel 15 mm to 50 mm
Sales unit
€67.64
plus sales tax
Added to your shopping cart
Designation
Foot
Version 1
with compensation plate
Version 2
height-adjustable
Main
material
QT steel
Surface finish
body
galvanised and passivated
D2=Outside diameter
32
D=internal diameter
9
D1
M20x1
D3
24
D4
44
F
kN
75
H
max.
64
H
min.
44
Locknut
without locknut
M
2
N
4
UNSPSC Code
31162800
for
screw
M8
ΔH
20
α
4°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.7225.
Version
Electro zinc-plated and passivated.
Note
Levelling sets with spherical compensation plate are used wherever heavy systems, machines and equipment need to be set up and aligned. The compensation plate permits exact alignment when mounting on sloping surfaces of up to 4°.
They are characterised by a wide adjustment range of 15 mm to 50 mm.
The static load F applies after deduction of the load applied by the fastening screw.
They are characterised by a wide adjustment range of 15 mm to 50 mm.
The static load F applies after deduction of the load applied by the fastening screw.
Assembly
These levelling sets are mounted on the machine or similar using a fastening screw (1). The upper part (2) is thus firmly connected to the machine or equipment. The height is adjusted by turning the lower part (3) using a hook wrench. A stop (4) prevents the upper part from being screwed out too far; it is also decisive for the maximum height adjustment (∆H). The compensation plate (5) is joined to the lower part and can compensate for inclined surfaces of up to 4°. The special design ensures the compensation plate (5) cannot be separated from the lower part (3), so forming a unit with the lower part.
On request
Other sizes.
Stainless steel A1 or A4 levelling sets.
Stainless steel A1 or A4 levelling sets.
Accessory
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.