Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
The piano hinge with double joint was developed for complex opening geometries. The double-joint kinematics (two parallel axes of rotation), ensure doors or hatches can be guided around protruding edges or seals without jamming.
Material

Stainless steel or aluminium body.

Pin stainless steel 1.4301.

Version
Stainless steel bright.
Aluminium, transparent anodised.
Note
The opening angle is 180°.
Seals must be ordered separately.
The hinges have no holes.

Other customers also bought