Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Piano hinge
Version 1
mit Stopp
Form definition
drilled
Main material
stainless steel A2
Component material
stainless steel
A
60
A1
40
B
500
B1
25
B2
76
D
6,5
D1
6
S
2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel A2.
Note
Piano hinges with stop at 65° offer an excellent solution for applications that require specific positioning. Made from high-quality stainless steel, they guarantee first-class durability and corrosion resistance, making them ideal for demanding environments.

These drilled hinges facilitate installation and offer a quick and reliable fastening solution. The stop at 65° enables the position of the hinges to be defined, which is particularly important for applications that require a specific opening or inclination.

Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. They offer a stable and reliable fastening solution for a wide range of projects and fulfil the most demanding requirements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought