Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
Piano hinges with gooseneck are the ideal solution for demanding sheet metal applications where the hinges need to be completely concealed from outside view. The special geometry ensures a precise opening angle of 120° and give a clear, uninterrupted surface design for your housing.
Material
Body steel.
Pin stainless steel.
Version
Steel galvanised.
Note
Opening angle 120°.
For on-frame or in-frame mounting
Elongated holes for better adjustment.
These hinges are recommended for plates with a thickness of up to 2 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought