Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Piano hinge
Version 1
Internal
Version 2
with gooseneck
Main material
steel
Surface finish body
galvanised
Component material
stainless steel
A
59
B
500
B1
40
B2
85
B3
37,5
B4
24,3
B5
25,5
D
6,5x12,5
D1
8
H
33,5
H1
13
H2
7
S
2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Piano hinges with gooseneck are the ideal solution for demanding sheet metal applications where the hinges need to be completely concealed from outside view. The special geometry ensures a precise opening angle of 90° and give a clear, uninterrupted surface design for your housing.
Material
Body steel.
Pin stainless steel.
Version
Steel galvanised.
Note
Opening angle 90°.
For on-frame or in-frame mounting
Elongated holes for better adjustment.
These hinges are recommended for plates with a thickness of up to 2 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought