Piano hinge Internal steel galvanised 27877-80-100591000
- Flexible mounting possibilities
- Precise design for smooth movement
- 90° opening angle
- With gooseneck
Sales unit
€157.71
plus sales tax
Added to your shopping cart
Designation
Piano hinge
Version 1
Internal
Version 2
with gooseneck
Main
material
steel
Surface finish
body
galvanised
Component
material
stainless steel
A
59
B
1000
B1
40
B2
85
B3
32,5
B4
24,3
B5
25,5
D
6,5x12,5
D1
8
H
33,5
H1
13
H2
7
S
2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Piano hinges with gooseneck are the ideal solution for demanding sheet metal applications where the hinges need to be completely concealed from outside view. The special geometry ensures a precise opening angle of 90° and give a clear, uninterrupted surface design for your housing.
Material
Body steel.
Pin stainless steel.
Pin stainless steel.
Version
Steel galvanised.
Note
Opening angle 90°.
For on-frame or in-frame mounting
Elongated holes for better adjustment.
These hinges are recommended for plates with a thickness of up to 2 mm.
For on-frame or in-frame mounting
Elongated holes for better adjustment.
These hinges are recommended for plates with a thickness of up to 2 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.