Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rod end
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
similar to DIN ISO 12240-4
Main material
IGUMID®
Component material
Iglidur®
D1=Thread
M4
D=Fastening hole
5
A
27
B
18
B1
4
D2
9
D3
12
H
8
H1
6
K
11,1
L
10
L1
9
Max. static tensile stress N long-term
500
Max. static tensile stress N short-term
1000
Max. transverse stress N long-term
125
Max. transverse stress N short-term
250
SW
9
α
15°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing igumid® G.


Bearing seat iglidur® W300.

Version
black.
Note
The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply DIN ISO 12240 series K.
Tolerances
The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought