Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rod end
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
DIN ISO 12240-1
Main material
stainless steel
Component material
stainless steel
Surface finish component
polished
D1=Thread
M5
D=Fastening hole
5
L=thread length
19
A
33
B
18
Dynamic base loads kN
5,7
H
8
H1
6
K
11,11
L1
9
L2
42
Lagerspiel (μm)
0-32
Static base loads kN
6
Thread type
external thread
α
13
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing forged stainless steel 1.4057..
Bearing ball 1.4034. hardened and ground.
Bearing seat stainless steel 1.4571. with bonded PTFE fabric.

Version
Polished.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought