Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rod end
Version 1
with plain bearing
Version 2
RH thread
DIN
DIN 12240-1
Main material
free-cutting steel
Surface finish body
galvanised
Component material
ball-bearing steel
D1=Thread
M6
D=Fastening hole
6
L=thread length
11
A
30
B
21
B1
5
D2
10
D3
13
Dynamic base loads kN
3,6
H
6
H1
4,4
K
10
L1
40,5
Lagerspiel (μm)
0-32
SW
11
Static base loads kN
8,15
Thread type
internal thread
α
13
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing size (D) 6-12 turned steel.
From size (D) 17 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version
Galvanised.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 Form Series E.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought