Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rod end
Version 1
with plain bearing
Version 2
RH thread
DIN ISO
DIN ISO 12240-1
Main material
free-cutting steel
Surface finish body
galvanised
Component material
bronze
D1=Thread
M5
D=Fastening hole
5
L=thread length
10
A
27
B
18
B1
4
D2
8,5
D3
11
Dynamic base loads kN
5,7
H
8
H1
6
K
11,11
L1
36
Lagerspiel (μm)
0-32
SW
9
Static base loads kN
6
Thread type
internal thread
α
13
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version
Galvanised.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought