Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spherical bearing
Version 1
dimensional series e
DIN ISO
DIN ISO 12240-1
Main material
stainless steel
Surface finish body
ground and polished
Component material
PTFE
D1=Outside diameter
19 -0,009
D=internal diameter
10-0,008
Dynamic load rating N
10000
H
9
H1
6
K
16
Lagerspiel (μm)
5-35
Static load rating N
23400
Steel code
1.4571
UNSPSC Code
27112302
α
12°
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Bearing shell stainless steel 1.4571.
Ball joint stainless steel 1.4034.
Bearing surface PTFE/stainless steel insert.

Version
Ground, polished.
Note
Suitable for high dynamic loads. The fitting dimensions comply with DIN ISO 12240-1 E/K.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought