Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring assisted piano hinge
Version 1
spring closed
Form
B
Main material
stainless steel A2
Component material
stainless steel
A
50
A1
28
B
1995
B1
15
B2
90
B3
52,5
D
4,5
D1
4
S
2
Steel code
1.4301
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel
Note
The spring assisted piano hinges offer a first-class solution for applications that require automatic opening and closing functions. Made from high-quality stainless steel, they guarantee excellent durability and corrosion resistance, making them ideal for demanding environments.

These drilled hinges are spring assisted for opening and closing, which means that they open and close automatically if they are not actively held back. This is a user-friendly function for a variety of applications.

The drilled versions facilitate installation and offer a quick and reliable fastening solution. Thanks to the precise design, spring assisted piano hinges enable smooth movement and long service life without signs of wear.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought