Spring hinge spring open aluminium colourless anodised 27910-8215000
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- With damping
Sales unit
€84.59
plus sales tax
Added to your shopping cart
Designation
Spring hinge
Version 1
spring open
Version 2
horizontal use
Form
A
Form definition
soft opening
Product type
spring hinge
Main
material
aluminium
Surface finish
body
anodised
Main
colour
colourless
A=Length
82,5
B=Width
150
A1
56,5
B1
62
D
6,2
D1
10,2
F1
N
8000
F2
N
16000
Kind of fastening
fastening holes
S
5,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium 6082 T5.
Version
Aluminium, transparent anodised.
Note
These hinges have integrated damping. This enables doors and hatches to be gently opened (Form A) and closed (Form B). In addition, the hinges are equipped with a lift-assist mechanism that facilitates opening doors and hatches.
The hinges are suitable for horizontal and vertical applications.
The direction of the damper is indicated by the arrow in the drawing.
The opening angle is limited to 115° to avoid damaging the damping system.
A faster opening or closing of the doors or hatches must not be forced, as this can damage the damper.
Damping torque from 1.7 to 2.5 Nm.
The spring torque varies depending on the item.:
Opening spring torgue for 27910-8215000: M(180°) : 2.7 Nm / M(65°) : 3.69 Nm.
Opening spring torgue for 27910-8215001: M(180°) : 1.45 Nm / M(65°) : 2.29 Nm.
Closing spring torgue for 27910-8215010: M(0°) : 2.68 Nm / M(115°) : 3.65 Nm.
Closing sppring torgue for 27910-8215011: M(0°) : 1.45 Nm / M(115°): 2.28 Nm.
The hinges are suitable for horizontal and vertical applications.
The direction of the damper is indicated by the arrow in the drawing.
The opening angle is limited to 115° to avoid damaging the damping system.
A faster opening or closing of the doors or hatches must not be forced, as this can damage the damper.
Damping torque from 1.7 to 2.5 Nm.
The spring torque varies depending on the item.:
Opening spring torgue for 27910-8215000: M(180°) : 2.7 Nm / M(65°) : 3.69 Nm.
Opening spring torgue for 27910-8215001: M(180°) : 1.45 Nm / M(65°) : 2.29 Nm.
Closing spring torgue for 27910-8215010: M(0°) : 2.68 Nm / M(115°) : 3.65 Nm.
Closing sppring torgue for 27910-8215011: M(0°) : 1.45 Nm / M(115°): 2.28 Nm.
Temperature range
from 0 °C to +40 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.