Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
weldable
Form
A
Product type
hinge lift-off
Main material
steel
Component material
brass
A=Length
9,7
B=Width
50
D=diameter
8
L=Length
50
D1
5
Kind of fastening
weldable
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Version
Steel parts bright.
Note
The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought