Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hinge
Version 1
weldable
Product type
Hinge
Main material
stainless steel A2
A3=Wing length left
40
A4=Wing length right
40
A=Length
80
B=Width
40
S=Height
2
D
6
F1 N
650
F2 N
450
H
10
Kind of fastening
weldable
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4301.

Version
Profile steel bright.
Stainless steel bright.
Note
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Assembly
Through welding or customised holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought