Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Oil level sight glass
Version 1
round
Version 2
with reflector
Main material
brass
Component material
Safety glass
D1=Diameter
M42X1,5
D=outside diameter
48
D2
28,1
D3
3,2
Kind of fastening
screw in
L
4,5
L1
10
Pressure load max. bar
8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE,FKM
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Housing and reflector brass.
View glass safety glass (ESG).
Flat seal, internal and external seal Viton®.
Version
Inspection glass, temperature resistant to 150 °C.
Note
High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.

The position of the mounting holes for the face pin spanner 96651-01 may differ from the drawing.
Drawing reference
1) Flat seal
2) Internal seal
3) External seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought