Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Oil level sight glass
Version 1
with hexagon
Version 2
with reflector
Main material
stainless steel
Component material
Safety glass
D1=Diameter
G1
D=outside diameter
39
SW=key width
35
D2
25
Kind of fastening
screw in
L
12,3
L1
10,5
Pressure load max. bar
16
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
PTFE,FKM
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing and reflector stainless steel 1.4301.
View glass safety glass (ESG).
Flat seal and internal seal Viton®.
External seal PTFE.


Version
Inspection glass, temperature resistant to 150 °C.
Note
High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.

Due to the radial and flat-sided recess, the seal is not pressed to the side when tightening.
Drawing reference
1) Flat seal
2) Internal seal
3) External seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought