Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw plug
Version 1
without vent
DIN
DIN 908
Form
A
Main material
stainless steel A4
Surface finish body
bright
D1=Diameter/Thread
G3/4
D
32
K
4
Kind of fastening
screw in
L
16
SW
12
UNSPSC Code
31161511
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4571.

Version
Steel galvanised.
Stainless steel bright.
Note
Screw plugs with collar and hexagon socket for plugging holes with parallel threads.
Accessory
DIN 7603 sealing washers, copper, aluminium or stainless steel 23901.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought