Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Insertion pin
Main material
tool steel
Surface finish body
tempered
D1=Outside diameter
14
D4
19
D5
13,7
L4
127
L5
38
L5 min.
38
S
6,35
X
0,4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Tool steel.
Version
tempered.
Note
Insertion pin for pressing the ball into the sleeve. The press-in process is usually carried out manually using a hammer or a press.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought