Sealing plug stainless steel bright 28080-02-03022
- Sealing plugs for working pressures up to 448 bar
- For hole Ø 3 to 14 mm
- Quick and easy installation
- Made entirely of stainless steel
Sales unit
€1.06
plus sales tax
Added to your shopping cart
Designation
Sealing plug
Main
material
stainless steel
Surface finish
body
bright
Component
material
stainless steel
Surface finish
component
bright
D1=Outside diameter
3
D2=Bore diameter 2
3
D3
max.
2,2
L1
3.6
L2
4,6
L3
min.
3,4
Matching
Insertion pin
28080-90-030
S
1,2
X
0,4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
When manufacturing a hydraulic or pneumatic aggregate, auxiliary holes are needed for the production process, e.g. so that all the channels required for the respective application can be precisely drilled into the workpiece. These auxiliary holes must be absolutely tightly sealed again and be able to withstand extremely high pressure so that the component can function properly later on.
Material
Sleeve: stainless steel 1.4305.
Ball: stainless steel 1.4301.
Version
Sleeve: bright.
Ball: bright.
Ball: bright.
Note
Sealing plugs are used to seal holes in fluid technology - e.g. auxiliary holes in hydraulic units - quickly, securely and cost-effectively.
These seals have a serrated sleeve that expands when the ball is pressed in, expanding the component until the bore is sealed and anchoring itself in the base material. This creates a tight metallic seal that can withstand the highest pressure.
Suitable for base materials with low to medium hardness.
They are usually installed manually using an insertion pin.
These seals have a serrated sleeve that expands when the ball is pressed in, expanding the component until the bore is sealed and anchoring itself in the base material. This creates a tight metallic seal that can withstand the highest pressure.
Suitable for base materials with low to medium hardness.
They are usually installed manually using an insertion pin.
Accessory
Insertion pin 28080-90.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.