Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Base
Version 1
double
Main material
aluminium
B=Width
50
D=internal diameter
30
H=Height
50
L=Length
100
A
40
A1
90
A2
50
D1
6,5
H1
15
Size
30
T
10
UNSPSC Code
31161517
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium EN AW-6060
Version
Black anodised
Note
Double base for holding columns in four different sizes. Machined contact faces with mounting and centring holes guarantee precise mounting of elements.
Drawing reference
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought