Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Column clamp
Version 1
double
Main material
aluminium
B=Width
30
D=internal diameter
12
H=Height
26
L=Length
60
A
12
A2
30
D1
5
Size
12
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium EN AW-6060
Version
Black anodised
Note
Double column clamps in four different sizes. Machined mounting faces with mounting and centring holes guarantee precise mounting of elements.
Drawing reference
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought