Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Thermoplastic.
Version
black.
Note
The double clamp is used together with the conical lateral guides 29305 and 29305-02. With this type, it is possible to mount two lateral guides one over the other. This enables higher products to be transported safely on the conveyor belt.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Assembly
By first installation, screw in the pin without using a washer and tighten it fully. Then loosen the pin again, fit the washer and tighten the screw securely.
When fitting the conical lateral guidance, position it at a slight angle so that the inner element of the double clip rests directly against the sheet metal holder and does not rest on the plastic guide. Then press the two halves of the clip together and secure them with pins.
Accessory
Pin 29303-10.
Round guide 29305.
Flat guide 29305-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought