Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Protective cap
Version 2
for round tubes
Main material
PVC
Main colour
black
D=diameter
5,8-6,2
L=Length
10
UNSPSC Code
27111706
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body soft PVC.
Version
Body black.
Note
Hardness Shore 92A.
UV-resistant.

ØD = Tube outside diameter onto which the the respective cap fits.
Application
The caps serve as protection against sharp edges on pipes.
Temperature range
Cold tolerant down to approx. -15 °C under load.
Assembly
Slight heating to ca. 40 °C simplifies the installation, the adhesion is increased and larger pipe tolerances can be compensated for.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought