Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Reducer sleeve
Version 2
for round tubes
Main material
thermoplastic
Main colour
black
A=Internal diameter
15,25
B=Outside diameter
18
C
2,5
D
11,9
E
2,4
L
30
Suitable for
29000 / 29004 / 29006 / 290
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic.
Version
black.
Note
Reducer sleeves are for clamping smaller tubes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought