Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rotation lock
Version 1
for round tubes
Version 2
with slot
Main material
plastic
Main colour
black
B=For slot
3,3
D1=Outside diameter
35
D=diameter
30
L=Length
18
L1
4
L2
13,5
L3
15
L4
6
UNSPSC Code
31161557
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The rotation lock, when used in conjunction with plastic tube clamps and round tubes with slots, ensures a secure fastening.
Material
Plastic
Version
black.
Accessory
29000-3030 / 29004-3030 / 29006-3030 / 29010-30 / 29014-30 / 29022-30 / 29024-30 / 29026-30 / 29028-30 / 29032-30 / 29034-30 / 29036-30 tube clamps, plastic.
29050-05 round tube with slot.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought