Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Round tube
Version 1
with slot
Main material
aluminium
Surface finish body
anodised
B=Width
3,5
D=diameter
30
L=Length
2000
B1
22
B2
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Natural tone anodised
On request
Other lengths.(L max = 6000 mm)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought