Tube clamp with flange aluminium tumbled 29014-5240
- Construction element for assembling profiles and systems
- On request: clamping levers for fastening and other diameters
Sales unit
€22.81
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
with flange
Version 2
for round tubes
Main
material
aluminium
Surface finish
body
tumbled
Component
material
steel
Surface finish
component
galvanised
A=Internal diameter
40,2
G=-Width
100
L=height
70
M= length
100
B
9
C
40
D
60
E
60
H
76
K
75
N
10
R
57
S
M8x70
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cast aluminium.
Screws and nuts steel.
Screws and nuts steel.
Version
Vibratory ground.
Screws and nuts, galvanised.
Screws and nuts, galvanised.
On request
Clamping levers for tightening and other diameters.
Accessory
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.