Material
Cast aluminium.
ISO 4762 cap screws and ISO 4032 hexagon nuts, steel.
ISO 4762 cap screws and ISO 4032 hexagon nuts, steel.
Version
Vibratory ground.
Screws and nuts galvanised.
Screws and nuts galvanised.
Show more
Show less
Tube clamp joints, aluminium, straight, for round tubes, Form A, without toothing
from
€25.01
plus sales tax
plus shipping costs
Tube clamp joints, aluminium, straight, for round tubes, Form B, with toothing
from
€25.01
plus sales tax
plus shipping costs
Description
Material
Cast aluminium.
ISO 4762 cap screws and ISO 4032 hexagon nuts, steel.
ISO 4762 cap screws and ISO 4032 hexagon nuts, steel.
Version
Vibratory ground.
Screws and nuts galvanised.
Screws and nuts galvanised.
Note
Form A: without toothing, infinitely adjustable through 180°.
Form B: with toothing, indexible in 15° steps and adjustable through 180°
Form B: with toothing, indexible in 15° steps and adjustable through 180°
On request
Clamping levers for tightening and other diameters.
Accessory
- Round and square tubes 29050