Tube clamp T-angle thermoplastic 29006-181
- Flexible joints over universal connection plates
- 60° free swivel / 360° rotation
- High-strength clamping due to a special surface coating
- Application sectors: machine construction, safety equipment, housings, structures
Sales unit
€33.25
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
T-angle
Version 2
for round tubes
Form definition
with ball joint
Main
material
thermoplastic
Component
material
steel
Surface finish
component
galvanised
A=Internal diameter
18,1
B=Internal diameter
5,5
C
21
D
M5X10
E
30
F
15
G
40
H
20
K
30
L
85
M
30
Mb (Nm)
8
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Tube clamp T-angles are used for the axis-intersection connection of elements. They can be screwed onto machines or frames.
The tube clamps have a 360° rotatable connection plate on the ball joint.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
The tube clamps have a 360° rotatable connection plate on the ball joint.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
Material
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
DIN 7984 screws and DIN 985 nuts steel.
Version
Black.
Screws and nuts galvanised.
Screws and nuts galvanised.
Note
Combinable with other 18 mm tube clamps. Use reducer sleeves if smaller tubes are to be clamped or a conversion from round to square tubes (or vice versa) is required.
A special coating on the surface of the ball joint ensures high-strength clamping.
Max. torque when tightening the locking screw:
M6: 8 Nm.
M8: 25 Nm.
The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
A special coating on the surface of the ball joint ensures high-strength clamping.
Max. torque when tightening the locking screw:
M6: 8 Nm.
M8: 25 Nm.
The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
Accessory
- Reducing bushes 29042
- Round and square tubes 29050
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.