Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tube clamp
Version 1
2-way
Version 2
For round and square tubes
Main material
thermoplastic
Component material
steel
Surface finish component
galvanised
A=Square socket
30,1
B=Internal diameter
30,3
C
40
D
40
H
45
L
116
M
78
N
45
S
M8x25
S1
M8X35
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version
Black.
Screws and nuts galvanised.
Note
The right-angle tube connector can be used to clamp 30 mm square and round tubes. Use reducer sleeves 29040 or 29042 if smaller tubes are to be clamped or a conversion from round to square tubes ”or vice versa” is required.
Accessory
Round and square tubes 29050.
Aluminium round tubes with slot 29050-05.
Reducer sleeves 29040 and 29042.
Plastic clamping lever with extended collar 06611-50.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought