Tube clamp straight aluminium tumbled 29022-55040
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- On request: clamping levers for tightening
Sales unit
€26.63
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
straight
Version 2
for round tubes
Form
B
Main
material
aluminium
Surface finish
body
tumbled
Component
material
steel
Surface finish
component
galvanised
A=Internal diameter
50,22
L=Length
140
B
40,17
C
84
D
66
P
45
Q
114
R
38
S
M10x35
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
DIN 7984 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts galvanised.
Screws and nuts galvanised.
On request
Clamping levers for tightening.
Accessory
Round and square tubes 29050.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.