Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tube clamp
Version 1
straight
Version 2
for round tubes
Form definition
with ball joint
Main material
aluminium
Surface finish body
tumbled
Component material
steel
Surface finish component
galvanised
A=Internal diameter
30,1
L=Length
110
C
30
D
M6
D1
5,8
E
40
H
16
I
53
J
34
K
38,1
M
60
Mb (Nm)
40
UNSPSC Code
31161513
W
30,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Straight tube clamps are used for axial joints. They can be screwed onto machines or frames.
The tube clamps have a 360° rotatable connection plate on the ball joint.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
Material
Cast aluminium.
ISO 4762 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts galvanised.
Note
Can be combined with other tube clamps size 30 mm.

A special coating on the surface of the ball joint ensures high-strength clamping.


Max. torque when tightening the locking screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.

The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
Accessory
- Round and square tubes 29050
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought