Tube clamp with swivel foot thermoplastic 29036-118
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Infinitely adjustable through 180°
- On request: plastic clamping levers for fastening
Sales unit
€2.75
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
with swivel foot
Version 2
for round tubes
Form
B
Product type
with toothing
Main
material
thermoplastic
Component
material
steel
Surface finish
component
galvanised
A=Internal diameter
18
G=-Width
50
B
5,3 (2x)
C
30
D
25
E
26,5
F
40
H
20
L
65
N
5
O
35
P
21
R
34
S
M6x18
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
DIN 7984 screws and DIN 985 nuts steel.
Version
Black.
Screws and nuts galvanised.
Screws and nuts galvanised.
Note
Form A: without toothing, infinitely adjustable through 180°.
Form B: with toothing, indexible in 15° steps and adjustable through 180°
The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves 29042 if smaller tubes are to be clamped or a conversion from round to square tubes is required.
Form B: with toothing, indexible in 15° steps and adjustable through 180°
The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves 29042 if smaller tubes are to be clamped or a conversion from round to square tubes is required.
On request
Plastic clamping levers for tightening.
Attention
Tightening torque for clamping screws:
M6: 10 Nm
M8: 25 Nm
M6: 10 Nm
M8: 25 Nm
Accessory
- Reducing bushes 29042
- Round and square tubes 29050
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.