Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Flexible hose
Main colour
black
L=Length
15M
Size
1/2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyoxymethylene (POM).
Version
Flexible hose blue or black.
Accessories orange.
Note
The flexible hose is used to direct liquids or extract liquids, dust, steam or smoke. It can be extended and shortened as needed. The material is resistant to most chemicals and solvents. It is not electrically conductive, so it is also suitable for use on EDM's.

Precise adjustment, vibration resistant, position reliability, pressure stability. Freely combinable with nozzles, fasteners, junctions, T-pieces, reducers, extensions etc.

Recommneded line pressure:
Size 1/4˝ 2 - 3.5 bar
Size 1/2˝ 1.4 - 2 bar
Size 3/4˝ 0.7 - 1.4 bar

Flow rate:
Size 1/4˝ 950 l/h.
Size 1/2˝ 1800 l/h.
Size 3/4˝ 4300 l/h.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought