Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnetic strip roll
Main colour
yellow
BM=magnetic band width
30
Length
10 m
Magnetic band: thickness
0,9
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
Magnetic tape solves labelling problems. They adhere to any steel surface and can be repeatedly written on and wiped.
Other colours and dimensions available on request.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought