Protective net heavy loading polythene blue 96500-010X050002
- Protection for surfaces and sensitive goods
- Very resistant to external influences
- Recyclable
- Can be re-used multiple times
- Can be cut according to individual needs
Sales unit
€28.94
plus sales tax
Added to your shopping cart
Designation
Protective net
Version 1
heavy loading
Main
material
polythene
Main
colour
blue
G=Weight g/m
27
L=Length
50M
Length
50 m / on the roll
Recommended
Ø
10-20 mm
UNSPSC Code
27111802
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Polyethylene
Note for ordering
Supplied on rolls only.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.