Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Protective net
Version 1
medium loading
Main colour
white
G=Weight g/m
250
L=Length
50M
Length
50 m / on the roll
Recommended Ø
300-600 mm
UNSPSC Code
27111802
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyethylene
Note for ordering
Supplied on rolls only.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought