Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Protective cap
Main material
polythene
Main colour
red
D1=Internal diameter
8
L1=effective length
70
L=Length
80
Recommended Ø
1-6 mm
UNSPSC Code
27111802
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyethylene
Note
Protective net sleeves with widened opening one end for easy insertion and other end closed for highest protection of product ends.
Application
Optimum as mesh protective caps for instruments and for osteosynthesis nails as well as point and thread protection for very high quality parts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought