Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Four-lip profile
Main material
EPDM
Main colour
black
B=Width
8,6
H=Height
18
L=Length
20000
B1
10,7
Clamping range mm
8,6
H1
16
H2
2
H3
12
H4
4
UNSPSC Code
31400000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
EPDM foam rubber sealing profiles for installation in sealing ducts, slots or U-profiles.

These four-lip profiles reliably seal and protect components from external influences.
Material
EPDM foam rubber.
Version
black.
Note
Channel width must not be less than 8.6 mm.

H1= compressed dimension.

Type-tested according to UL 157 and UL 50E guidelines.

For optimal performance, the seal must be able to move freely and should ideally only be held in place by the two centre fins.

Observe tolerance specifications as per DIN ISO 3302-01.
Application
- Switchbox construction
- Machine and plant construction
- Automotive industry
- Construction and window fabrication
Assembly
Quick, simple and smooth installation. When pressed in by hand, the four-lip profile wedges itself into a cavity or channel between two surfaces. The lateral fins prevent the profile from falling out.
Advantages
Wide tolerance compensation with applied pressure.
The seal works in both directions with positive and negative pressure.
No distortions in corners with small radii.
On request
Other lengths.
Drawing reference
1) Holding area
2) Uncompressed state
3) Compressed state
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought