Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lip profile
Main material
PVC
Main colour
black
B=Width
11
H=Height
17
L=Length
10000
Clamping range mm
10
H1
9,5
UNSPSC Code
31400000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Conventional PVC sealing profiles for insertion into sealing ducts, slots or U-profiles.

The lip profiles reliably seal and protect the components from external influences.
Material
PVC.
Version
black.
Note
Shore 57A ± 5.

Observe tolerances acc. to DIN 16941.
Application
- Switchbox construction
- Machine and plant construction
- Automotive industry
- Construction and window fabrication
Assembly
Quick, simple and smooth installation. When pressed in by hand, the lip profile jams into a gap or channel between two faces.
On request
Other lengths.
Drawing reference
1) Clamping range
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought