Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cellular rubber
Version 1
self-adhesive
Main material
EPDM
Main colour
black
B=Width
20
H=Height
5
L=Length
20000
UNSPSC Code
31201514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The rectangular profiles are non-stretch and self-adhesive one side, which facilitates easy installation.

The closed-cell structure makes the profiles highly water and air tight.
Max. 5 % water absorption possible on the surface.
Particularly suitable for outdoor applications, high resistance to weathering, ozone and UV radiation.

The high flexibility enables cellular rubber to return to its original form after strong compression.

The profiles are used for sealing, cushioning, insulating, isolating and other purposes.
Material
EPDM or CR (neoprene).
Version
black.
Note
Shelf life is max. 6 months.

Observe tolerance specifications as per DIN ISO 3302-01.
Application
- Machine and plant construction
- Automotive industry
- Construction and window fabrication
- Electrical industry
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought