Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cylinder cleaner
Main material
thermoplastic
L=Length
168
D
10
L1
47
UNSPSC Code
31161507
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body ABS;
cleaner PA-flock,
holohedrally coated
Note
For gentle and efficient cleaning of cylindrical tool holders and bores of every kind.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought