Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Taper cleaner
Version 1
hollow shank taper
Main material
plastic
L=Length
138
D
17
D1
24
D2
35
L1
10
Size
HSK 32
UNSPSC Code
31161507
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic, felt facing.
Note
For cleaning hollow shank taper tool holders. The taper cleaner consists of a plastic body with form retentive felt facing. No abrasive particles remain in the felt material, dirt particles collect in the large gaps between the felt strips.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought