Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mouth piece
Version 1
Hydraulic mouthpiece
Version 2
4 jaws, stamped
Main material
steel
Surface finish body
galvanised
D=diameter
15
L=Length
37
Connecting thread
M10x1
SW
13
Suitable for
grease nipples conical head DIN 71413
UNSPSC Code
31162804
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Mouthpieces for grease guns.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought