Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Flat grease nipple
Version 1
straight
Version 2
hexagon
DIN
DIN 3404
Main material
steel
Surface finish body
galvanised
D=Thread
M10x1
L1=thread length
5,5
L=Length
13,5
D1
10
SW
11
UNSPSC Code
27111705
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel galvanised.
Stainless steel bright.
Note
As the construction of button head grease nipples allow for a high lubrication flow rate, they are especially useful for lubrication points which require a large grease volume. Because of the robust design, button head grease nipples are preferred for machines that are subjected to high external stress.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought